??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0085 Down-Thrust Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with eccentric clamping lever
Bill of material
23310.0085 Down-Thrust Clamps
BESTNR
Ref. No.
23310.0085
AUS
Version
with eccentric clamping lever
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
40 mm
B1
30 mm
B2
13 mm
D2
Thread
M12
H1MIN
min.
70 mm
H1MAX
max.
90 mm
H2MIN
min.
95 mm
H2MAX
max.
115 mm
H3
15 mm
H4
20 mm
H5
28 mm
L1MIN
min.
38 mm
L1MAX
max.
55 mm
L2
30 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
L3MIN
min.
90 mm
L3MAX
max.
107 mm
L4
100 mm
G
Weight
1400 g
Embedded user actions